Grove Gear HMQ242-50-2-1.625-180TC-L2
Part #:HMQ242-50-2-1.625-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | C: | 11.38 in |
| AJ: | 7.25 | AD: | 7.53 |
| AK: | 8.5 | AG: | 8.5 |
| LQ1: | 7.21 in | I: | 6.1 in |
| RQ: | 6.68 in | BE1: | 0.5 in |
| V: | 2.75 in | T: | 1.625 |
| F: | 5 | BD: | 9 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | G: | 2.5 |
| B: | 10.25 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 3.392 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 35 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

