Grove Gear HMQ242-50-2-1.625-180TC-L9
Part #:HMQ242-50-2-1.625-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AJ: | 7.25 |
| V: | 2.75 in | D: | 4.44 |
| T: | 1.625 | BE1: | 0.5 in |
| BD: | 9 | I: | 6.1 in |
| AE1: | 0.63 | G: | 2.5 |
| AG: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| C: | 11.38 in | RQ: | 6.68 in |
| B: | 10.25 | AD: | 7.53 |
| LQ1: | 7.21 in | AK: | 8.5 |
Technical Specifications
| Assembly: | HMQ-2 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 3.392 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

