How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.34 |
| RQ: | 6.68 in | C: | 11.38 in |
| AD: | 7.53 | F: | 5 |
| D: | 4.44 | V: | 2.75 in |
| I: | 6.1 in | AE1: | 0.63 |
| AG: | 8.5 | T: | 1.625 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | G: | 2.5 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

