How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| D: | 4.44 | V: | 2.75 in |
| RQ: | 7.24 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | C: | 11.38 in |
| AK: | 8.5 | F: | 5 |
| G: | 2.5 | AJ: | 7.25 |
| AE1: | 0.63 | BD: | 9 |
| LQ1: | 7.77 in | AD: | 7.53 |
| T: | 1.625 | I: | 6.1 in |
| B: | 10.25 | AE2: | 0.34 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 50:1 |
| Assembly: | HMQ-2 | Bore Code: | 26 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 35 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

