How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE1: | 0.63 |
| V: | 2.75 in | AJ: | 7.25 |
| C: | 11.38 in | RQ: | 7.24 in |
| D: | 4.44 | T: | 1.625 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.34 | F: | 5 |
| BD: | 9 | LQ1: | 7.77 in |
| G: | 2.5 | AG: | 8.5 |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Center Distance (in): | 4.25 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.392 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Model Code: | HMQ242 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

