Grove Gear HMQ242-50-2-1.688-140TC
Part #:HMQ242-50-2-1.688-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 8.5 |
| AK: | 4.5 | AE1: | 0.63 |
| D: | 4.44 | RQ: | 6.04 in |
| V: | 2.75 in | BE: | 0.38 in |
| G: | 2.5 | AE2: | 0.34 |
| F: | 5 | T: | 1.688 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AD: | 7.53 | C: | 11.38 in |
| I: | 6.1 in | LQ: | 6.45 in |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 27 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.392 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Gear Type: | Worm | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

