Grove Gear HMQ242-50-2-1.688-140TC-L3
Part #:HMQ242-50-2-1.688-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| F: | 5 | AK: | 4.5 |
| B: | 10.25 | BE: | 0.38 in |
| LQ: | 6.45 in | AD: | 7.53 |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.688 | RQ: | 6.04 in |
| D: | 4.44 | V: | 2.75 in |
| C: | 11.38 in | BD: | 5.88 |
| G: | 2.5 | AE2: | 0.34 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.392 | Ratio: | 50:1 |
| Assembly: | HMQ-2 | Output RPM: | 35 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ242 | Bore Code: | 27 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

