Grove Gear HMQ242-50-2-1.688-180TC-L2
Part #:HMQ242-50-2-1.688-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AE2: | 0.34 |
| C: | 11.38 in | BD: | 9 |
| AJ: | 7.25 | I: | 6.1 in |
| V: | 2.75 in | BF: | 0.53 |
| D: | 4.44 | G: | 2.5 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| F: | 5 | AG: | 8.5 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| AD: | 7.53 | T: | 1.688 |
| B: | 10.25 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Ratio: | 50:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

