Grove Gear HMQ242-50-2-1.688-180TC-L4
Part #:HMQ242-50-2-1.688-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| B: | 10.25 | C: | 11.38 in |
| AG: | 8.5 | D: | 4.44 |
| BF: | 0.53 | F: | 5 |
| AE2: | 0.34 | LQ1: | 7.21 in |
| AD: | 7.53 | AE1: | 0.63 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| AK: | 8.5 | V: | 2.75 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 2.5 | T: | 1.688 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 35 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.392 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

