Grove Gear HMQ242-50-2-1.688-180TC-L9
Part #:HMQ242-50-2-1.688-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.44 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| F: | 5 | G: | 2.5 |
| AD: | 7.53 | AE1: | 0.63 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 8.5 |
| AJ: | 7.25 | AE2: | 0.34 |
| BF: | 0.53 | T: | 1.688 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| C: | 11.38 in | B: | 10.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 180TC |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.392 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 35 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

