How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | I: | 6.1 in |
| BD: | 9 | BF: | 0.53 |
| B: | 10.25 | AD: | 7.53 |
| AK: | 8.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| V: | 2.75 in | RQ: | 6.68 in |
| AJ: | 7.25 | T: | 1.688 |
| F: | 5 | AG: | 8.5 |
| C: | 11.38 in | D: | 4.44 |
| AE2: | 0.34 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.392 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ242 |
| Ratio Range: | 50:1 | Bore Code: | 27 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

