How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | I: | 6.1 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AE2: | 0.34 |
| LQ1: | 7.77 in | G: | 2.5 |
| F: | 5 | B: | 10.25 |
| V: | 2.75 in | AK: | 8.5 |
| AG: | 8.5 | AD: | 7.53 |
| T: | 1.688 | RQ: | 7.24 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | D: | 4.44 |
Technical Specifications
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 3.392 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

