How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | BF: | 0.53 |
| LQ1: | 7.77 in | AG: | 8.5 |
| C: | 11.38 in | BD: | 9 |
| B: | 10.25 | AD: | 7.53 |
| AE2: | 0.34 | AK: | 8.5 |
| T: | 1.688 | I: | 6.1 in |
| AJ: | 7.25 | F: | 5 |
| BE1: | 0.5 in | V: | 2.75 in |
| AE1: | 0.63 | D: | 4.44 |
| Center Distance (in): | 4.25 in | RQ: | 7.24 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.392 |
| Input Style: | C-Face Quill | Bore Code: | 27 |
| Ratio: | 50:1 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

