How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AD: | 7.53 |
| I: | 6.1 in | T: | 1.688 |
| LQ1: | 7.77 in | BF: | 0.53 |
| AG: | 8.5 | C: | 11.38 in |
| RQ: | 7.24 in | BD: | 9 |
| AJ: | 7.25 | V: | 2.75 in |
| AE1: | 0.63 | F: | 5 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| D: | 4.44 | G: | 2.5 |
Technical Specifications
| Model Code: | HMQ242 | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 3.392 |
| Ratio Range: | 50:1 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Ratio: | 50:1 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output RPM: | 35 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

