How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | BE1: | 0.5 in |
| B: | 10.25 | AG: | 8.5 |
| AJ: | 7.25 | AD: | 7.53 |
| T: | 1.688 | RQ: | 7.24 in |
| G: | 2.5 | AE2: | 0.34 |
| AK: | 8.5 | AE1: | 0.63 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| BD: | 9 | I: | 6.1 in |
| LQ1: | 7.77 in | V: | 2.75 in |
| BF: | 0.53 | F: | 5 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 50:1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 3.392 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

