How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| B: | 10.25 | AD: | 7.53 |
| V: | 2.75 in | AE1: | 0.63 |
| T: | 1.688 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| C: | 11.38 in | LQ: | 6.45 in |
| I: | 6.1 in | D: | 4.44 |
| RQ: | 6.04 in | AG: | 8.5 |
| F: | 5 | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Ratio: | 50:1 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.392 |
| Model Code: | HMQ242 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

