Grove Gear HMQ242-50-2-1.750-180TC-L1
Part #:HMQ242-50-2-1.750-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | RQ: | 6.68 in |
| BF: | 0.53 | B: | 10.25 |
| Center Distance (in): | 4.25 in | T: | 1.75 |
| AK: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | BE1: | 0.5 in |
| G: | 2.5 | AJ: | 7.25 |
| AD: | 7.53 | D: | 4.44 |
| LQ1: | 7.21 in | C: | 11.38 in |
| BD: | 9 | AG: | 8.5 |
| AE1: | 0.63 | F: | 5 |
Technical Specifications
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.392 |
| Model Code: | HMQ242 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Ratio: | 50:1 | Output RPM: | 35 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

