Grove Gear HMQ242-50-2-1.750-180TC-L2
Part #:HMQ242-50-2-1.750-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | AK: | 8.5 |
| AD: | 7.53 | F: | 5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AJ: | 7.25 | V: | 2.75 in |
| T: | 1.75 | B: | 10.25 |
| C: | 11.38 in | D: | 4.44 |
| I: | 6.1 in | G: | 2.5 |
| BE1: | 0.5 in | AE1: | 0.63 |
| AG: | 8.5 | AE2: | 0.34 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Model Code: | HMQ242 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 3.392 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

