Grove Gear HMQ242-50-2-1.750-56C-L2
Part #:HMQ242-50-2-1.750-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | F: | 5 |
| AE1: | 0.63 | G: | 2.5 |
| B: | 10.25 | AG: | 8.5 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | BF: | 0.41 |
| LQ: | 6.45 in | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.34 | D: | 4.44 |
| AD: | 7.53 | I: | 6.1 in |
| T: | 1.75 | V: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.392 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

