Grove Gear HMQ242-50-2-1.750-56C-L4
Part #:HMQ242-50-2-1.750-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| BD: | 5.88 | AE1: | 0.63 |
| F: | 5 | AD: | 7.53 |
| I: | 6.1 in | D: | 4.44 |
| G: | 2.5 | C: | 11.38 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.34 | V: | 2.75 in |
| AJ: | 5.88 | T: | 1.75 |
| AG: | 8.5 | LQ: | 6.45 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

