Grove Gear HMQ242-50-2-1.875-180TC
Part #:HMQ242-50-2-1.875-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | LQ1: | 7.21 in |
| C: | 11.38 in | G: | 2.5 |
| AD: | 7.53 | T: | 1.875 |
| AE2: | 0.34 | AG: | 8.5 |
| BE1: | 0.5 in | V: | 2.75 in |
| BD: | 9 | F: | 5 |
| B: | 10.25 | AJ: | 7.25 |
| I: | 6.1 in | RQ: | 6.68 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AE1: | 0.63 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 35 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 30 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

