Grove Gear HMQ242-50-2-1.875-180TC-L2
Part #:HMQ242-50-2-1.875-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| B: | 10.25 | LQ1: | 7.21 in |
| AG: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| BE1: | 0.5 in | F: | 5 |
| BD: | 9 | D: | 4.44 |
| AE2: | 0.34 | RQ: | 6.68 in |
| AJ: | 7.25 | G: | 2.5 |
| T: | 1.875 | AD: | 7.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.392 | Model Code: | HMQ242 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.875 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 30 | Assembly: | HMQ-2 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

