Grove Gear HMQ242-50-2-1.875-180TC-L9
Part #:HMQ242-50-2-1.875-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| T: | 1.875 | BD: | 9 |
| AG: | 8.5 | AJ: | 7.25 |
| AD: | 7.53 | V: | 2.75 in |
| F: | 5 | C: | 11.38 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| BF: | 0.53 | B: | 10.25 |
| AE2: | 0.34 | G: | 2.5 |
| I: | 6.1 in | AE1: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.392 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

