How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | F: | 5 |
| B: | 10.25 | AE1: | 0.63 |
| RQ: | 6.68 in | T: | 1.875 |
| V: | 2.75 in | I: | 6.1 in |
| LQ1: | 7.21 in | AE2: | 0.34 |
| AJ: | 7.25 | AG: | 8.5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | D: | 4.44 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.392 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Bore Code: | 30 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

