How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AJ: | 7.25 |
| I: | 6.1 in | B: | 10.25 |
| AE1: | 0.63 | G: | 2.5 |
| AE2: | 0.34 | AD: | 7.53 |
| C: | 11.38 in | AG: | 8.5 |
| BD: | 9 | LQ1: | 7.21 in |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | F: | 5 |
| RQ: | 6.68 in | V: | 2.75 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Bore Code: | 30 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 3.392 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 35 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

