How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | C: | 11.38 in |
| AK: | 8.5 | G: | 2.5 |
| AD: | 7.53 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| AJ: | 7.25 | AG: | 8.5 |
| AE1: | 0.63 | BE1: | 0.5 in |
| RQ: | 7.24 in | T: | 1.875 |
| B: | 10.25 | BD: | 9 |
| V: | 2.75 in | BF: | 0.53 |
| I: | 6.1 in | AE2: | 0.34 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ242 | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 3.392 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.875 in | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

