How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | AG: | 8.5 |
| B: | 10.25 | V: | 2.75 in |
| AJ: | 7.25 | I: | 6.1 in |
| AE1: | 0.63 | AD: | 7.53 |
| D: | 4.44 | BE1: | 0.5 in |
| LQ1: | 7.77 in | RQ: | 7.24 in |
| BF: | 0.53 | G: | 2.5 |
| C: | 11.38 in | F: | 5 |
| AK: | 8.5 | T: | 1.875 |
Technical Specifications
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 35 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.392 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 50:1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

