Grove Gear HMQ242-50-2-1.875-56C-L4
Part #:HMQ242-50-2-1.875-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | BF: | 0.41 |
| AE1: | 0.63 | C: | 11.38 in |
| AJ: | 5.88 | AG: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | F: | 5 |
| B: | 10.25 | LQ: | 6.45 in |
| AK: | 4.5 | T: | 1.875 |
| D: | 4.44 | AE2: | 0.34 |
| AD: | 7.53 | BD: | 5.88 |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Gear Type: | Worm |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.392 | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

