Grove Gear HMQ242-50-2-1.938-140TC-L4
Part #:HMQ242-50-2-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 10.25 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | C: | 11.38 in |
| AK: | 4.5 | BF: | 0.41 |
| RQ: | 6.04 in | D: | 4.44 |
| G: | 2.5 | LQ: | 6.45 in |
| AJ: | 5.88 | F: | 5 |
| AE2: | 0.34 | AG: | 8.5 |
| T: | 1.938 | I: | 6.1 in |
| BE: | 0.38 in | AE1: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Model Code: | HMQ242 |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

