Grove Gear HMQ242-50-2-1.938-180TC-L2
Part #:HMQ242-50-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | RQ: | 6.68 in |
| F: | 5 | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.34 |
| AD: | 7.53 | AK: | 8.5 |
| LQ1: | 7.21 in | C: | 11.38 in |
| AE1: | 0.63 | B: | 10.25 |
| AJ: | 7.25 | G: | 2.5 |
| D: | 4.44 | T: | 1.938 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.392 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

