Grove Gear HMQ242-50-2-1.938-180TC-L9
Part #:HMQ242-50-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| BD: | 9 | AE2: | 0.34 |
| F: | 5 | I: | 6.1 in |
| AJ: | 7.25 | V: | 2.75 in |
| AG: | 8.5 | LQ1: | 7.21 in |
| G: | 2.5 | AD: | 7.53 |
| RQ: | 6.68 in | T: | 1.938 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.44 | B: | 10.25 |
| AE1: | 0.63 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 3.392 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output RPM: | 35 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

