How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AK: | 8.5 |
| AG: | 8.5 | AD: | 7.53 |
| BE1: | 0.5 in | C: | 11.38 in |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| T: | 1.938 | Center Distance (in): | 4.25 in |
| B: | 10.25 | BD: | 9 |
| BF: | 0.53 | V: | 2.75 in |
| D: | 4.44 | AE1: | 0.63 |
| I: | 6.1 in | AE2: | 0.34 |
| AJ: | 7.25 | F: | 5 |
Technical Specifications
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.392 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

