Grove Gear HMQ242-50-2-1.938-56C-L2
Part #:HMQ242-50-2-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AD: | 7.53 | V: | 2.75 in |
| BF: | 0.41 | BE: | 0.38 in |
| F: | 5 | AE1: | 0.63 |
| T: | 1.938 | I: | 6.1 in |
| AK: | 4.5 | LQ: | 6.45 in |
| G: | 2.5 | B: | 10.25 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.44 | AE2: | 0.34 |
| RQ: | 6.04 in | C: | 11.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 3.392 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

