Grove Gear HMQ242-50-2-1.938-56C-L4
Part #:HMQ242-50-2-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | RQ: | 6.04 in |
| AK: | 4.5 | T: | 1.938 |
| I: | 6.1 in | V: | 2.75 in |
| BF: | 0.41 | LQ: | 6.45 in |
| B: | 10.25 | AJ: | 5.88 |
| F: | 5 | G: | 2.5 |
| BD: | 5.88 | AD: | 7.53 |
| C: | 11.38 in | AG: | 8.5 |
| AE2: | 0.34 | BE: | 0.38 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

