Grove Gear HMQ242-50-2-2.000-140TC-L3
Part #:HMQ242-50-2-2.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AE1: | 0.63 |
| B: | 10.25 | LQ: | 6.45 in |
| D: | 4.44 | G: | 2.5 |
| V: | 2.75 in | AD: | 7.53 |
| F: | 5 | T: | 2 |
| BF: | 0.41 | I: | 6.1 in |
| C: | 11.38 in | AG: | 8.5 |
| BD: | 5.88 | RQ: | 6.04 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Model Code: | HMQ242 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 3.392 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

