Grove Gear HMQ242-50-2-2.000-140TC-L4
Part #:HMQ242-50-2-2.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | LQ: | 6.45 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | BF: | 0.41 |
| V: | 2.75 in | AE1: | 0.63 |
| B: | 10.25 | I: | 6.1 in |
| T: | 2 | AG: | 8.5 |
| F: | 5 | BE: | 0.38 in |
| D: | 4.44 | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| RQ: | 6.04 in | AD: | 7.53 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.392 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

