Grove Gear HMQ242-50-2-2.000-180TC-L4
Part #:HMQ242-50-2-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AJ: | 7.25 |
| AE1: | 0.63 | BE1: | 0.5 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | F: | 5 |
| AG: | 8.5 | D: | 4.44 |
| AD: | 7.53 | AK: | 8.5 |
| V: | 2.75 in | T: | 2 |
| B: | 10.25 | RQ: | 6.68 in |
| BD: | 9 | BF: | 0.53 |
| I: | 6.1 in | AE2: | 0.34 |
Technical Specifications
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.392 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

