Grove Gear HMQ242-50-2-2.000-210TC-L2
Part #:HMQ242-50-2-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.63 |
| C: | 11.38 in | G: | 2.5 |
| AD: | 7.53 | RQ: | 6.68 in |
| AE2: | 0.34 | LQ1: | 7.21 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | D: | 4.44 |
| F: | 5 | B: | 10.25 |
| BE1: | 0.5 in | BD: | 9 |
| I: | 6.1 in | T: | 2 |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.392 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Bore Code: | 32 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

