Grove Gear HMQ242-50-2-2.000-210TC-L3
Part #:HMQ242-50-2-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AG: | 8.5 |
| T: | 2 | G: | 2.5 |
| RQ: | 6.68 in | D: | 4.44 |
| AJ: | 7.25 | AE2: | 0.34 |
| BD: | 9 | LQ1: | 7.21 in |
| AE1: | 0.63 | B: | 10.25 |
| AD: | 7.53 | AK: | 8.5 |
| F: | 5 | C: | 11.38 in |
Technical Specifications
| Bore Code: | 32 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Ratio: | 50:1 | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.392 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

