How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.44 |
| AE2: | 0.34 | BF: | 0.53 |
| T: | 2 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| V: | 2.75 in | AE1: | 0.63 |
| G: | 2.5 | B: | 10.25 |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| C: | 11.38 in | AD: | 7.53 |
| F: | 5 | AJ: | 7.25 |
| AG: | 8.5 | RQ: | 7.24 in |
Technical Specifications
| Assembly: | HMQ-2 | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Bore Code: | 32 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

