How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | V: | 2.75 in |
| LQ1: | 7.77 in | RQ: | 7.24 in |
| T: | 2 | G: | 2.5 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| B: | 10.25 | F: | 5 |
| BE1: | 0.5 in | I: | 6.1 in |
| AE2: | 0.34 | AJ: | 7.25 |
| AG: | 8.5 | D: | 4.44 |
| BD: | 9 | AD: | 7.53 |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 3.392 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

