How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | C: | 11.38 in |
| T: | 2 | B: | 10.25 |
| BF: | 0.41 | AD: | 7.53 |
| BE: | 0.38 in | I: | 6.1 in |
| AG: | 8.5 | RQ: | 6.04 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | AE2: | 0.34 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| F: | 5 | AE1: | 0.63 |
| D: | 4.44 | G: | 2.5 |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.392 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

