How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | G: | 2.5 |
| V: | 2.75 in | AE1: | 0.63 |
| AJ: | 5.88 | AG: | 8.5 |
| LQ: | 6.45 in | BF: | 0.41 |
| T: | 2 | F: | 5 |
| AK: | 4.5 | B: | 10.25 |
| AE2: | 0.34 | AD: | 7.53 |
| C: | 11.38 in | RQ: | 6.04 in |
| BE: | 0.38 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.392 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Output RPM: | 35 |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 2533 | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

