How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AJ: | 5.88 |
| V: | 2.75 in | B: | 10.25 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| F: | 5 | AD: | 7.53 |
| RQ: | 6.04 in | AE2: | 0.34 |
| AK: | 4.5 | I: | 6.1 in |
| G: | 2.5 | LQ: | 6.45 in |
| D: | 4.44 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| C: | 11.38 in | AE1: | 0.63 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output RPM: | 35 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.392 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Bore Code: | 32 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

