Grove Gear HMQ242-50-2-2.188-140TC-L1
Part #:HMQ242-50-2-2.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AE1: | 0.63 |
| AK: | 4.5 | D: | 4.44 |
| B: | 10.25 | F: | 5 |
| AD: | 7.53 | RQ: | 6.04 in |
| T: | 2.188 | C: | 11.38 in |
| V: | 2.75 in | AG: | 8.5 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 6.45 in |
| I: | 6.1 in | G: | 2.5 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Ratio: | 50:1 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 3.392 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

