Grove Gear HMQ242-50-2-2.188-140TC-L9
Part #:HMQ242-50-2-2.188-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 5 |
| AG: | 8.5 | T: | 2.188 |
| LQ: | 6.45 in | AD: | 7.53 |
| I: | 6.1 in | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| RQ: | 6.04 in | D: | 4.44 |
| C: | 11.38 in | G: | 2.5 |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.34 | B: | 10.25 |
| BD: | 5.88 | AE1: | 0.63 |
Technical Specifications
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | HMQ242 | Output RPM: | 35 |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.392 | Gear Type: | Worm |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

