Grove Gear HMQ242-50-2-2.188-180TC-L9
Part #:HMQ242-50-2-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AE2: | 0.34 |
| D: | 4.44 | I: | 6.1 in |
| AK: | 8.5 | AE1: | 0.63 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | BE1: | 0.5 in |
| BD: | 9 | AG: | 8.5 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| G: | 2.5 | T: | 2.188 |
| BF: | 0.53 | V: | 2.75 in |
| B: | 10.25 | AD: | 7.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.392 |
| Output Diameter (in): | 2.188 in | Ratio: | 50:1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output RPM: | 35 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

