Grove Gear HMQ242-50-2-2.188-210TC-L1
Part #:HMQ242-50-2-2.188-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | V: | 2.75 in |
| AG: | 8.5 | BF: | 0.53 |
| BD: | 9 | C: | 11.38 in |
| BE1: | 0.5 in | F: | 5 |
| AE2: | 0.34 | AD: | 7.53 |
| AJ: | 7.25 | B: | 10.25 |
| LQ1: | 7.21 in | D: | 4.44 |
| RQ: | 6.68 in | G: | 2.5 |
| T: | 2.188 | AK: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.392 |
| Output RPM: | 35 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

