Grove Gear HMQ242-50-2-2.188-210TC-L3
Part #:HMQ242-50-2-2.188-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | RQ: | 6.68 in |
| AE1: | 0.63 | G: | 2.5 |
| T: | 2.188 | BF: | 0.53 |
| F: | 5 | I: | 6.1 in |
| AJ: | 7.25 | C: | 11.38 in |
| V: | 2.75 in | D: | 4.44 |
| BE1: | 0.5 in | B: | 10.25 |
| AD: | 7.53 | AK: | 8.5 |
| AG: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Bore Code: | 35 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.392 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

