How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | RQ: | 7.24 in |
| AG: | 8.5 | T: | 2.188 |
| C: | 11.38 in | BF: | 0.53 |
| BD: | 9 | AE1: | 0.63 |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| B: | 10.25 | V: | 2.75 in |
| G: | 2.5 | AJ: | 7.25 |
| F: | 5 | AK: | 8.5 |
| D: | 4.44 | AE2: | 0.34 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Ratio: | 50:1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

